How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 7.98 in |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
| F: | 5.81 | G: | 2.91 |
| T: | 3.438 | C: | 14 in |
| BE1: | 0.5 in | D: | 5.12 |
| BF: | 0.53 | B: | 13 |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

