How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| RQ: | 7.98 in | AG: | 10.5 |
| I: | 7.5 in | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 8.85 |
| F: | 5.81 | V: | 4.26 in |
| BD: | 9 | C: | 14 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AE1: | 0.97 | D: | 5.12 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AE2: | 0.68 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 80:1 | Bore Code: | 55 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.906 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

