How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AJ: | 7.25 |
| AE2: | 0.68 | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
| D: | 5.12 | V: | 4.26 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| AE1: | 0.97 | G: | 2.91 |
| LQ1: | 8.61 in | I: | 7.5 in |
| BF: | 0.53 | T: | 3.438 |
| AD: | 8.85 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Output RPM: | 21.9 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Ratio: | 80:1 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

