How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| B: | 13 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | T: | 3.438 |
| LQ1: | 8.61 in | C: | 14 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | RQ: | 7.98 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

