How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AG: | 10.5 | AK: | 8.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| RQ: | 7.98 in | V: | 4.26 in |
| T: | 3.438 | BF: | 0.53 |
| AJ: | 7.25 | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.906 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Ratio: | 80:1 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

