How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AD: | 8.85 | C: | 14 in |
| AE1: | 0.97 | AE2: | 0.68 |
| V: | 4.26 in | T: | 3.438 |
| AJ: | 7.25 | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | BE1: | 0.5 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Bore Code: | 55 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.438 in | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

