How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| B: | 13 | C: | 14 in |
| AK: | 8.5 | AG: | 10.5 |
| AD: | 8.85 | BE1: | 0.5 in |
| F: | 5.81 | D: | 5.12 |
| BF: | 0.53 | AE2: | 0.68 |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | G: | 2.91 |
| BD: | 9 | T: | 3.438 |
| LQ1: | 9.17 in | RQ: | 8.54 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 80:1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Bore Code: | 55 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.906 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

