Grove Gear HMQ252-80-2-2.000-140TC
Part #:HMQ252-80-2-2.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 4.26 in | RQ: | 7.35 in |
| AE2: | 0.68 | AD: | 8.85 |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | AE1: | 0.97 |
| LQ: | 7.85 in | F: | 5.81 |
| AJ: | 5.88 | B: | 13 |
| G: | 2.91 | BD: | 5.88 |
| T: | 2 | D: | 5.12 |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

