Grove Gear HMQ252-80-2-2.000-140TC-L4
Part #:HMQ252-80-2-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| V: | 4.26 in | AE2: | 0.68 |
| F: | 5.81 | AK: | 4.5 |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 5.88 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | BE: | 0.38 in |
| RQ: | 7.35 in | B: | 13 |
| G: | 2.91 | T: | 2 |
| BF: | 0.41 | C: | 14 in |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

