Grove Gear HMQ252-80-2-2.000-140TC-L9
Part #:HMQ252-80-2-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.41 |
| BD: | 5.88 | T: | 2 |
| AE2: | 0.68 | RQ: | 7.35 in |
| LQ: | 7.85 in | AG: | 10.5 |
| I: | 7.5 in | G: | 2.91 |
| V: | 4.26 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| B: | 13 | BE: | 0.38 in |
| C: | 14 in | AE1: | 0.97 |
| F: | 5.81 | AD: | 8.85 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

