Grove Gear HMQ252-80-2-2.000-180TC-L9
Part #:HMQ252-80-2-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| B: | 13 | V: | 4.26 in |
| BD: | 9 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| LQ1: | 8.61 in | AG: | 10.5 |
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5.81 |
| RQ: | 7.98 in | T: | 2 |
| AK: | 8.5 | C: | 14 in |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.906 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

