Grove Gear HMQ252-80-2-2.000-210TC-L2
Part #:HMQ252-80-2-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| G: | 2.91 | BD: | 9 |
| AE1: | 0.97 | AE2: | 0.68 |
| F: | 5.81 | I: | 7.5 in |
| AK: | 8.5 | T: | 2 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 10.5 | LQ1: | 8.61 in |
| RQ: | 7.98 in | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

