Grove Gear HMQ252-80-2-2.000-210TC-L9
Part #:HMQ252-80-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.68 |
| RQ: | 7.98 in | AD: | 8.85 |
| T: | 2 | F: | 5.81 |
| BE1: | 0.5 in | G: | 2.91 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 8.61 in |
| B: | 13 | AE1: | 0.97 |
| D: | 5.12 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.906 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

