How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AJ: | 7.25 |
| D: | 5.12 | AE2: | 0.68 |
| BD: | 9 | F: | 5.81 |
| G: | 2.91 | T: | 2 |
| C: | 14 in | I: | 7.5 in |
| B: | 13 | BE1: | 0.5 in |
| RQ: | 8.54 in | AE1: | 0.97 |
| AK: | 8.5 | V: | 4.26 in |
| BF: | 0.53 | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 2.906 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

