How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 13 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE1: | 0.5 in |
| RQ: | 8.54 in | AE1: | 0.97 |
| BF: | 0.53 | AD: | 8.85 |
| V: | 4.26 in | LQ1: | 9.17 in |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | T: | 2 |
| AE2: | 0.68 | I: | 7.5 in |
| G: | 2.91 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2 in | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Bore Code: | 32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 2.906 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

