How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| RQ: | 8.54 in | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| AJ: | 7.25 | T: | 2 |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| AD: | 8.85 | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Bore Code: | 32 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.906 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

