Grove Gear HMQ252-80-2-2.000-56C-L3
Part #:HMQ252-80-2-2.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AE1: | 0.97 |
| G: | 2.91 | T: | 2 |
| AD: | 8.85 | BF: | 0.41 |
| AE2: | 0.68 | AG: | 10.5 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| F: | 5.81 | C: | 14 in |
| I: | 7.5 in | AJ: | 5.88 |
| B: | 13 | D: | 5.12 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.906 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

