Grove Gear HMQ252-80-2-2.000-56C-L4
Part #:HMQ252-80-2-2.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| T: | 2 | B: | 13 |
| RQ: | 7.35 in | BF: | 0.41 |
| F: | 5.81 | AK: | 4.5 |
| AE1: | 0.97 | G: | 2.91 |
| LQ: | 7.85 in | C: | 14 in |
| V: | 4.26 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

