Grove Gear HMQ252-80-2-2.000-56C-L9
Part #:HMQ252-80-2-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AD: | 8.85 | AG: | 10.5 |
| F: | 5.81 | LQ: | 7.85 in |
| BD: | 5.88 | V: | 4.26 in |
| AE1: | 0.97 | G: | 2.91 |
| T: | 2 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | C: | 14 in |
| BE: | 0.38 in | B: | 13 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 7.35 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.906 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

