Grove Gear HMQ252-80-2-2.188-140TC
Part #:HMQ252-80-2-2.188-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | RQ: | 7.35 in |
| G: | 2.91 | BE: | 0.38 in |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BF: | 0.41 |
| V: | 4.26 in | B: | 13 |
| AJ: | 5.88 | F: | 5.81 |
| AG: | 10.5 | T: | 2.188 |
| LQ: | 7.85 in | BD: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 2.906 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

