Grove Gear HMQ252-80-2-2.188-140TC-L2
Part #:HMQ252-80-2-2.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.188 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 8.85 | LQ: | 7.85 in |
| AE1: | 0.97 | BF: | 0.41 |
| I: | 7.5 in | AE2: | 0.68 |
| RQ: | 7.35 in | F: | 5.81 |
| B: | 13 | BD: | 5.88 |
| AG: | 10.5 | D: | 5.12 |
| BE: | 0.38 in | C: | 14 in |
| G: | 2.91 | V: | 4.26 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 2.906 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

