Grove Gear HMQ252-80-2-2.188-140TC-L9
Part #:HMQ252-80-2-2.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | RQ: | 7.35 in |
| AE2: | 0.68 | BD: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | F: | 5.81 |
| V: | 4.26 in | T: | 2.188 |
| AK: | 4.5 | AG: | 10.5 |
| BF: | 0.41 | I: | 7.5 in |
| B: | 13 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.906 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

