Grove Gear HMQ252-80-2-2.188-180TC-L1
Part #:HMQ252-80-2-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| AE2: | 0.68 | C: | 14 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| V: | 4.26 in | RQ: | 7.98 in |
| T: | 2.188 | AG: | 10.5 |
| BD: | 9 | D: | 5.12 |
| BF: | 0.53 | B: | 13 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AD: | 8.85 |
| F: | 5.81 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 2.906 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

