Grove Gear HMQ252-80-2-2.188-180TC-L2
Part #:HMQ252-80-2-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| AK: | 8.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| D: | 5.12 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 2.188 | B: | 13 |
| AD: | 8.85 | RQ: | 7.98 in |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

