Grove Gear HMQ252-80-2-2.188-180TC-L3
Part #:HMQ252-80-2-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | F: | 5.81 |
| RQ: | 7.98 in | AJ: | 7.25 |
| C: | 14 in | AE1: | 0.97 |
| AE2: | 0.68 | B: | 13 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | T: | 2.188 |
| D: | 5.12 | V: | 4.26 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| G: | 2.91 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.906 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

