Grove Gear HMQ252-80-2-2.188-180TC-L4
Part #:HMQ252-80-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | V: | 4.26 in |
| G: | 2.91 | AD: | 8.85 |
| B: | 13 | AE2: | 0.68 |
| D: | 5.12 | T: | 2.188 |
| F: | 5.81 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE1: | 0.97 | RQ: | 7.98 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.906 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

