How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| AE1: | 0.97 | AG: | 10.5 |
| LQ1: | 8.61 in | D: | 5.12 |
| AJ: | 7.25 | T: | 2.188 |
| BE1: | 0.5 in | G: | 2.91 |
| V: | 4.26 in | BF: | 0.53 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BD: | 9 |
| AK: | 8.5 | C: | 14 in |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.906 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

