How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 4.26 in |
| AK: | 4.5 | AE1: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AG: | 10.5 |
| RQ: | 7.35 in | AE2: | 0.68 |
| T: | 2.188 | LQ: | 7.85 in |
| B: | 13 | AD: | 8.85 |
| BD: | 5.88 | D: | 5.12 |
| AJ: | 5.88 | F: | 5.81 |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.906 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

