How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.35 in |
| D: | 5.12 | G: | 2.91 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 10.5 |
| C: | 14 in | AE1: | 0.97 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | AJ: | 5.88 |
| B: | 13 | T: | 2.188 |
| AE2: | 0.68 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.906 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

