How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | T: | 2.25 |
| F: | 5.81 | RQ: | 7.35 in |
| AK: | 4.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AE2: | 0.68 | BF: | 0.41 |
| AE1: | 0.97 | LQ: | 7.85 in |
| B: | 13 | BE: | 0.38 in |
| G: | 2.91 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 2.906 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

