How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| F: | 5.81 | V: | 4.26 in |
| C: | 14 in | AE2: | 0.68 |
| AE1: | 0.97 | AG: | 10.5 |
| T: | 2.25 | BD: | 9 |
| G: | 2.91 | AK: | 8.5 |
| B: | 13 | BE1: | 0.5 in |
| RQ: | 7.98 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| D: | 5.12 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.906 | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

