How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | LQ1: | 8.61 in |
| BF: | 0.53 | G: | 2.91 |
| C: | 14 in | AJ: | 7.25 |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | AE2: | 0.68 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE1: | 0.97 | B: | 13 |
| RQ: | 7.98 in | F: | 5.81 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 36 |
| Assembly: | HMQ-2 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

