How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| RQ: | 7.98 in | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| T: | 2.25 | AD: | 8.85 |
| V: | 4.26 in | AJ: | 7.25 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | G: | 2.91 |
| F: | 5.81 | LQ1: | 8.61 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | AE1: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.906 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

