How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 5.12 |
| AE2: | 0.68 | G: | 2.91 |
| C: | 14 in | RQ: | 8.54 in |
| BD: | 9 | I: | 7.5 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| AE1: | 0.97 | AD: | 8.85 |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | T: | 2.25 |
Technical Specifications
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.906 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 36 |
| Ratio: | 80:1 | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

