How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | BD: | 9 |
| AD: | 8.85 | AG: | 10.5 |
| F: | 5.81 | BF: | 0.53 |
| AE2: | 0.68 | AE1: | 0.97 |
| B: | 13 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | BE1: | 0.5 in |
| C: | 14 in | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 9.17 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Input HP @ 1750 RPM: | 2.906 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

