How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| BF: | 0.53 | RQ: | 8.54 in |
| V: | 4.26 in | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 2.25 | LQ1: | 9.17 in |
| AD: | 8.85 | AK: | 8.5 |
| AE2: | 0.68 | G: | 2.91 |
| BE1: | 0.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Bore Code: | 36 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.906 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

