How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 7.35 in |
| F: | 5.81 | T: | 2.25 |
| LQ: | 7.85 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| D: | 5.12 | G: | 2.91 |
| AE1: | 0.97 | BF: | 0.41 |
| AE2: | 0.68 | AJ: | 5.88 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

