How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AD: | 8.85 |
| G: | 2.91 | B: | 13 |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | BE: | 0.38 in |
| F: | 5.81 | AE2: | 0.68 |
| T: | 2.25 | BF: | 0.41 |
| AJ: | 5.88 | RQ: | 7.35 in |
| BD: | 5.88 | AG: | 10.5 |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.906 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

