How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 5.12 |
| F: | 5.81 | BE: | 0.38 in |
| I: | 7.5 in | G: | 2.91 |
| BF: | 0.41 | AE1: | 0.97 |
| AJ: | 5.88 | AE2: | 0.68 |
| T: | 2.25 | AK: | 4.5 |
| RQ: | 7.35 in | C: | 14 in |
| LQ: | 7.85 in | B: | 13 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.906 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Bore Code: | 36 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

