How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| AK: | 8.5 | V: | 4.26 in |
| G: | 2.91 | BD: | 9 |
| T: | 2.438 | AG: | 10.5 |
| AD: | 8.85 | AE2: | 0.68 |
| F: | 5.81 | LQ1: | 8.61 in |
| I: | 7.5 in | AJ: | 7.25 |
| C: | 14 in | D: | 5.12 |
| BE1: | 0.5 in | BF: | 0.53 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 39 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

