How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| AE2: | 0.68 | T: | 2.438 |
| BD: | 9 | AD: | 8.85 |
| AK: | 8.5 | D: | 5.12 |
| I: | 7.5 in | BE1: | 0.5 in |
| RQ: | 7.98 in | AE1: | 0.97 |
| V: | 4.26 in | BF: | 0.53 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Bore Code: | 39 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

