How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5.81 |
| BF: | 0.53 | AE2: | 0.68 |
| AD: | 8.85 | C: | 14 in |
| V: | 4.26 in | BD: | 9 |
| G: | 2.91 | I: | 7.5 in |
| B: | 13 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| D: | 5.12 | AE1: | 0.97 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| RQ: | 7.98 in | T: | 2.438 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.906 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

