How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| B: | 13 | AK: | 8.5 |
| AD: | 8.85 | G: | 2.91 |
| T: | 2.438 | RQ: | 8.54 in |
| AJ: | 7.25 | AE1: | 0.97 |
| D: | 5.12 | BE1: | 0.5 in |
| AE2: | 0.68 | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| F: | 5.81 | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

