How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | T: | 2.438 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 10.5 | AD: | 8.85 |
| B: | 13 | G: | 2.91 |
| BF: | 0.53 | AE1: | 0.97 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| I: | 7.5 in | RQ: | 8.54 in |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ252 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.906 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

