Grove Gear HMQ252-80-2-2.438-56C-L1
Part #:HMQ252-80-2-2.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AK: | 4.5 | D: | 5.12 |
| RQ: | 7.35 in | BE: | 0.38 in |
| T: | 2.438 | BF: | 0.41 |
| AG: | 10.5 | F: | 5.81 |
| B: | 13 | AD: | 8.85 |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | BD: | 5.88 |
| AJ: | 5.88 | G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.906 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

