Grove Gear HMQ252-80-2-2.500-140TC-L4
Part #:HMQ252-80-2-2.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.91 | LQ: | 7.85 in |
| V: | 4.26 in | B: | 13 |
| T: | 2.5 | AD: | 8.85 |
| I: | 7.5 in | D: | 5.12 |
| BF: | 0.41 | AE2: | 0.68 |
| F: | 5.81 | C: | 14 in |
| AG: | 10.5 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.906 |
| Assembly: | HMQ-2 | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

