Grove Gear HMQ252-80-2-2.500-180TC-L2
Part #:HMQ252-80-2-2.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | B: | 13 |
| T: | 2.5 | AD: | 8.85 |
| LQ1: | 8.61 in | F: | 5.81 |
| AE2: | 0.68 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.906 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

