How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | LQ1: | 8.61 in |
| AK: | 8.5 | AD: | 8.85 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 7.25 | G: | 2.91 |
| BE1: | 0.5 in | F: | 5.81 |
| RQ: | 7.98 in | BF: | 0.53 |
| AG: | 10.5 | D: | 5.12 |
| T: | 2.5 | AE1: | 0.97 |
| AE2: | 0.68 | C: | 14 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.906 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

