How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 7.25 |
| LQ1: | 9.17 in | AE2: | 0.68 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BD: | 9 | RQ: | 8.54 in |
| F: | 5.81 | T: | 2.5 |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| AG: | 10.5 | G: | 2.91 |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.906 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

