How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| C: | 14 in | G: | 2.91 |
| B: | 13 | AE1: | 0.97 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| V: | 4.26 in | AG: | 10.5 |
| AD: | 8.85 | BD: | 9 |
| T: | 2.5 | BF: | 0.53 |
| D: | 5.12 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 80:1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 2.906 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

